??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23185.0013 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23185. - Straight Clamps, slotted, with adjustable counter piece
Bill of material
23185.0013 Clamp
BESTNR
Ref. No.
23185.0013
D1
Nominal dimension
13 mm
H1
max.
H2
18 mm
A1
27 mm
A2
12 mm
A3
17 mm
B1
44 mm
B2
30 mm
L1
115 mm
L2
25 mm
L3
30 mm
S
11 mm
NUT
keyway
10,12,14
SK
Clamping force max.
30 kN
G
Weight
640 g
Embedded user actions